Visit TI at Small Satellite

August 24 - 26  |  Booth 634

Salt Lake City Convention Center

Innovating what's next in space technology

With over 60 years of experience in the space market supporting customers and space programs worldwide, TI is committed to developing leading-edge, radiation-tolerant and radiation-hardened space products in plastic and ceramic packaging, following industry standards to meet mission-critical requirements of LEO, MEO, and GEO. Learn more about our latest innovations and meet our team of space experts at SmallSat. 

Hear from our experts

Time
Location
Session title and abstract
Speakers

Monday, August 24

3:30 PM - 4:15 PM

Flash Talk stage
Standardization in Space: A Radiation-Tolerant 3U VPX Power Module for Next-Generation Missions
Jason Clark

Wednesday, August 26 

10:00 AM - 10:45 AM

Flash Talk stage
IC Sourcing for Space: Pros and Cons of Up-screening COTS vs. Space Enhanced Products (SEP)
Jason Clark and Philipp Biller 
View conference program

Our demos

Demo title
Demo description
Key products featured
Radiation-tolerant C2000 motor control reference design
Single platform investment supporting most of the motor control functions of satellites and scalable to any mission profile.
TIDA-01084, TPS7H6101-SEP, F28377D-SEP
300W 3U VPX power supply module reference design This power supply module is compliant with the VITA-62 standard for space-rated 3U VPX architectures.The Space VPX standard enables standardization and interoperability by defining a framework for modular and scalable systems. TIDA-011004, MSP430FR5969-SP
100V input current-doubler full-bridge converter reference design
Isolated 500W converter reference design that shows options for implementing the primary half-bridges using external FETs or the integrated power stage solution.
PMP23661, TPS7H5006-SEP, TPS7H6101-SEP
Radiation-tolerant power supply for the Versal™ AI Edge reference design
Robust power delivery for each power rail on Versal Edge with a design guide that provides details on meeting rail accuracy and power supply sequencing requirements.
TIDA-050088
Alpha Data VersalTM XQRVC1902 development board 6U VPX form factor development kit with AMD Versal FPGA, DDR4 memory and power supply. ALPHA-3P-ADM-VA601-SPACE-AMD
Radiation-tolerant 4-transmit 6-receiveRF-sampling transceiver  RF-sampling transceiver designed to serve software-defined radios in space applications up to 12GHz. AFE7950-SEP
Radiation hard, fully integrated 5MHz to 30GHz synthesizer The LMX2624-SP is a high performance, wideband synthesizer with complete frequency coverage from 5MHzto 30GHz. It is used to generate Local Oscillator (LO) and high speed data converter clocks for space based radar, communication payloads and software-defined radios. LMX2624-SP
Radiation-tolerant, 16-bit, 8-channel, dual simultaneous-sampling ADC evaluation kit Performance demonstration platform for the ADC168M102R-SEP, featuring 93dB SNR and dual simultaneous sampling across eight pseudo- or four fully differential inputs, supporting laser positioning, motor control, and payload monitoring applications. ADC168M102R-SEP, ADC168M102REVM-PDK