Clock jitter cleaners

Employ SiGe and BAW tech to craft jitter cleaners for high-speed communication, data converter clocking, and timing-sensitive applications

Browse by category

Achieve superior performance with our selection of clock jitter cleaners, renowned for their minimal phase noise and adherence to JESD204B standards. By employing internal phased-locked loops (PLLs), these devices efficiently reduce phase noise and jitter within your system. Harnessing our advanced bulk acoustic wave (BAW) resonator technology, our products enable seamless fulfillment of demanding system-level requirements in high-speed telecommunication, industrial, and space applications. With user-friendly operation and extensive configurability, our jitter cleaners offer versatility, featuring multiple output options of up to 16 outputs.

Select by function


JESD204 supported


Integrated BAW VCO


Space and high reliability

Learn more about TI clock jitter cleaners and BAW technology

Space products for critical designs

Our radiation-hardened clocking solutions solve clocking requirements for radio-frequency front ends and data processing.

Building on our 60 years of expertise in the space market, our radiation-hardened systems knowledge can help you meet your mission-critical design requirements and achieve space-grade certification faster, from low earth orbit to deep-space missions.

In addition to the traditional radiation-hardened ceramic (QML-V) packages we also offer products in

  • Radiation-hardened plastic (QML-P) packages with SEL ≥65MeV⋅cm2/mg and TID ≥100krad (Si)
  • Radiation-tolerant plastic (space EP) with SEL ≥43MeV⋅cm2/mg and TID ≥30krad (Si)
Resource
Visit our space applications portal
Browse applications and choose our products.
Resource
All of our space-grade products at your fingertips
View all products with our space parametric selection table.
Technical article
How Space Enhanced Products Address Challenges in low Earth orbit Applications (Rev. A)
Learn how our space-enhanced product qualification process addresses challenges and removes the needfor high-risk and resource-intensive upscreening methods.
PDF | HTML
Featured products for Radiation hardened
LMX2615-SP ACTIVE Radiation-hardened, QML-V, 40MHz to 15GHz synthesizer with synchronization and JESD204B support
LMK04832-SP ACTIVE Radiation-hardened, QML-V, ultra-low-noise, 3.2GHz, 15-output clock jitter cleaner
LMX1906-SP ACTIVE Radiation-hardened, QML-P, 15GHz buffer, multiplier and divider with SYSREF and FPGA clock

High-performance synchronizers and RF synthesizers

Our clocking portfolio spans from clock-distribution solutions to high-performance network synchronizers and RF synthesizers.

  • Supports JESD204B and JESD204C applications by providing phase-synchornized clocking and SYSREF signals to data converters, field-programmable gate arrays and systems-on-a-chip (SoCs) 
  • IEEE 1588v2 Precision Time Protocol (PTP) software provides full timing support with 1pps signal deviation ±2ns that meets Class D performance for ITU-T profiles and partial timing support, less than ±1µs with PDVs in excess of 230µs
User guide
How to Phase Synchronize Multiple LMX2820 Devices
The LMX2820 is one of the RF synthesizers in our product portfolio that can support phase synchronization
PDF | HTML
Application note
ITU-T G.8262 Compliance Test Results for the LMK5C33216
Application report for ITU-T G.8262 compliance test 
PDF | HTML
Reference design
JESD204B and JESD204C reference design
Multi-channel RF transceiver, low-noise clocking reference design for radar and EW applications
Featured products for IEEE 1588 and PTP
LMK05318B ACTIVE Ultra-low jitter single channel network synchronizer clock with BAW
LMK5B33216 ACTIVE 16-output, three DPLL and APLL, network synchronizer with integrated 2.5-GHz bulk-acoustic-wave VCO

Improved jitter performance advantages

BAW technology ultra-low jitter performance meets the stringent clocking requirements of 800Gbps and 1.6TBps Ethernet-based networks and 5G/6G wireless infrastructure applications.

  • Voltage-controlled BAW oscillator (VBCO): Our network synchronizers incorporate BAW technology as a VCO that provide at least a 20dB advantage over traditional LC-tuned VCOs and resulting in clocks with <50fs jitter performance. 
  • BAW reference clock: Our BAW-based oscillators and clock generators provide a clean clocking source to meet the stringent bit error rate requirements for EtherCAT, Serdes, PCIe, and ASIC/FPGA clocking.
Application note
How to use the LMK05318 as a jitter cleaner
This application report outlines two methods of how to clean input jitter with the LMK05318.
PDF
Application note
ITU-T G.8262 Compliance Test Results for the LMK5C33216
This application report details compliance of the LMK5C33216 to the ITU-T G.8262 (timing characteristics of a synchronous Ethernet equipment slave clock) standard.
PDF | HTML
Featured products for Bulk Acoustic Wave (BAW)
LMK6P ACTIVE Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVPECL oscillator
LMK5B33216 ACTIVE 16-output, three DPLL and APLL, network synchronizer with integrated 2.5-GHz bulk-acoustic-wave VCO
LMK5C33414A ACTIVE Three DPLL, three APLL, four-input and 14-output network synchronizer with JESD204B/C and BAW VCO

Technical resources

More literature
More literature
Total Ionizing Dose and Single Event Effects Test Results of LMK04832-SP
Learn more about the ELDRS characterization and Single-event effects. Single-event upset (SEU) and Radiation lot acceptance (RLAT) data is also available.
document-pdfAcrobat PDF
White paper
White paper
TI BAW technology enables ultra-low jitter clocks for high-speed networks
Learn how to use the LMK05318 synchronizer with BAW technology to reduce phase noise, and root-mean-square jitter and eliminate the need for a high-frequency low-noise temperature-compensated or oven-controlled crystal oscillator.
document-pdfAcrobat PDF
Application note
Application note
112G and 224G PAM-4 SerDes Clocking for Rapid Data Center Switches (Rev. A)
Learn about the advantages of using ultra-high performance clock synchronizers to generate reference clocks needed for high-speed serial links.
document-pdfAcrobat PDF