SBAS999A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
The START pin or the START command controls the conversions. If using commands to control conversions, keep the START pin low to avoid contention between pin control and command control. Commands take effect on the 32nd falling SCLK edge. See the Section 7.7 table for details on conversion-control timing.
The ADC has two conversion-control operating modes: continuous-conversion mode and pulse-conversion mode. The continuous-conversion mode performs conversions indefinitely until conversions are stopped. Pulse-conversion mode performs one conversion and then stops. The CONVRT (bit 4 of the MODE1 register) programs the conversion mode.