8.5.110 GPO5_TRIG_EVENT_SEL Register (Address = 0xCD) [reset = 0x10]
GPO5_TRIG_EVENT_SEL is shown in Figure 148 and described in Table 120.
Return to the Summary Table.
Figure 148. GPO5_TRIG_EVENT_SEL Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
GPO5_TRIG_EVENT_SEL[7:0] |
R/W-10000b |
|
Table 120. GPO5_TRIG_EVENT_SEL Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
GPO5_TRIG_EVENT_SEL[7:0] |
R/W |
10000b |
Select the inputs AIN/GPIO[7:0] which can trigger an Event based update on GPO5.
0b = Alert flags for the AIN/GPIO corresponding to this bit do not trigger GPO5 output.
1b = Alert flags for the AIN/GPIO corresponding to this bit trigger GPO5 output.
|