SBAS978A June 2019 – May 2020 ADS7028
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | Test Conditions | MIN | MAX | UNIT | |
---|---|---|---|---|---|
CONVERSION CYCLE | |||||
tCONV | ADC conversion time | 600 | ns | ||
RESET and ALERT | |||||
tPU | Power-up time for device | AVDD ≥ 2.35 V, CDECAP = 1 µF | 5 | ms | |
tRST | Delay time; RST bit = 1b to device reset complete(1) | 5 | ms | ||
tALERT_HI | ALERT high period | ALERT_LOGIC[1:0] = 1x | 50 | 150 | ns |
tALERT_LO | ALERT low period | ALERT_LOGIC[1:0] = 1x | 50 | 150 | ns |
SPI INTERFACE TIMINGS | |||||
tDEN_CSDO | Delay time: CS falling to data enable | 15 | ns | ||
tDZ_CSDO | Delay time: CS rising to SDO going Hi-Z | 15 | ns | ||
tD_CKDO | Delay time: SCLK launch edge to (next) data valid on SDO | 16 | ns |