8.5.11 ZCD_BLANKING_CFG Register (Address = 0xF) [reset = 0x0]
ZCD_BLANKING_CFG is shown in Figure 49 and described in Table 21.
Return to the Summary Table.
Figure 49. ZCD_BLANKING_CFG Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
MULT_EN |
ZCD_BLANKING[6:0] |
R/W-0b |
R/W-0b |
|
Table 21. ZCD_BLANKING_CFG Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7 |
MULT_EN |
R/W |
0b |
Multiplier enable bit for the ZCD_BLANKING field.
0b = Blanking count = ZCD_BLANKING
1b = Blanking count = ZCD_BLANKING x 8
|
6-0 |
ZCD_BLANKING[6:0] |
R/W |
0b |
This field defines the number of analog conversions, of the ZCD channel, which must be ignored before generating next ZCD event. The counting starts from ZCD event detection. |