SLASFO8 July 2025 AFE53004W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PMBus page address = FFh, PMBus register address = EFh
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
x | SRAM-ADDR | ||||||||||||||
| x-00h | R/W-00h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-8 | x | x | 00h | Don't care |
| 7-0 | SRAM-ADDR | R/W | 00h | 8-bit SRAM address. Writing to this register field configures the SRAM address to be accessed next. This address automatically increments after a write to the SRAM. |