SLASFO8 July 2025 AFE53004W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| A1 | VREF | Power | External reference input. Connect a capacitor (approximately 0.1μF) between VREF and AGND. Use a pullup resistor to VDD when the external reference is not used. Do not ramp up this pin before VDD. If an external reference is used, ensure that the reference ramps up after VDD. |
| A2 | OUT3/ADC | Output | Analog output from DAC channel 3 in voltage- or current-output mode. Input to ADC channel 3 in ADC mode. |
| A3 | OUT2 | Output | Analog output from DAC channel 2. Not connected in ADC mode; leave floating. |
| A4 | GPIO/SDO | Input/Output | General-purpose input/output configurable as LDAC, PD, PROTECT, RESET, SDO, and STATUS. For STATUS and SDO, connect the pin to the IO voltage with an external pullup resistor. If unused, connect the GPIO pin to VDD or AGND using an external resistor. This pin is able to ramp up before VDD. |
| B1 | VDD | Power | Supply voltage. |
| B2 | FB3/AEN | Input | Voltage feedback pin for channel 3. In voltage-output mode, connect to OUT3 for closed-loop amplifier output. In current-output mode, keep the FB3 pin unconnected to minimize leakage current. In ADC mode, connect to VDD with a pullup resistor. |
| B3 | FB2/AIN2 | Input | Voltage feedback pin for channel 2. In voltage-output mode, connect to OUT2 for closed-loop amplifier output. In current-output mode, keep the FB2 pin unconnected to minimize leakage current. In ADC mode, input to ADC channel 2. |
| B4 | SCL/SYNC | Output | I2C serial interface clock or SPI chip select input. Connect this to the IO voltage using an external pullup resistor. This pin is able to ramp up before VDD. |
| C1 | AGND | Ground | Ground reference point for all circuitry on the device. |
| C2 | FB0/AIN0 | Input | Voltage feedback pin for channel 0. In voltage-output mode, connect to OUT0 for closed-loop amplifier output. In current-output mode, keep the FB0 pin unconnected to minimize leakage current. In ADC mode, input to ADC channel 0. |
| C3 | FB1/AIN1 | Input | Voltage feedback pin for channel 1. In voltage-output mode, connect to OUT1 for closed-loop amplifier output. In current-output mode, keep the FB1 pin unconnected to minimize leakage current. In ADC mode, input to ADC channel 1. |
| C4 | A0/SDI | Input | Address configuration pin for
I2C or serial data input for SPI. For A0, connect this pin to VDD, AGND, SDA, or SCL for address configuration (Section 6.5.2.2.1). For SDI, this pin need not be pulled up or pulled down. This pin is able to ramp up before VDD. |
| D1 | CAP | Power | External bypass capacitor for the internal LDO. Connect a capacitor (approximately 1.5μF) between CAP and AGND. |
| D2 | OUT0 | Output | Analog output from DAC channel 0. Not connected in ADC mode; leave floating. |
| D3 | OUT1 | Output | Analog output from DAC channel 1. Not connected in ADC mode; leave floating. |
| D4 | SDA/SCLK | Input/Output | Bidirectional I2C serial data bus or SPI clock input. Connect this pinto the IO voltage using an external pullup resistor in I2C mode. This pin is able to ramp up before VDD. |