SLASFO8 July 2025 AFE53004W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
at TA = 25°C, VDD = 5.5V, output range: ±250μA (unless otherwise noted)
| DAC channels at midscale |
| DAC at mid scale (0μA) stored in EEPROM |
| Channel 4 is resident, all other channels are interferers |
| DAC channels at midscale |
| DAC at mid scale (0μA) |
| f = 0.1Hz to 10Hz |