SLASFO8 July 2025 AFE53004W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The AFEx3004W family of devices does not require specific power-supply sequencing. These devices require a single power supply, VDD. However, ensure that the external voltage reference is applied after VDD. Use a 0.1µF decoupling capacitor for the VDD pin. Use a bypass capacitor with a value approximately 1.5µF for the CAP pin.