SLASFO8 July 2025 AFE53004W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| STATIC PERFORMANCE | ||||||
| Resolution | AFE63004W | 12 | Bits | |||
| AFE53004W | 10 | |||||
| INL | Integral nonlinearity(1) | AFE63004W | –5 | 5 | LSB | |
| AFE53004W | –1.25 | 1.25 | ||||
| DNL | Differential nonlinearity(1) | –1 | 1 | LSB | ||
| Zero-code error(4) | Code 0d into DAC, external reference, VDD = 5.5V | 6 | 12 | mV | ||
| Code 0d into DAC, internal VREF, gain = 4 ×, VDD = 5.5V |
6 | 15 | ||||
| Zero-code error temperature coefficient(4) | ±10 | µV/°C | ||||
| Offset error(4) (6) | 1.7V ≤ VDD < 2.7V, VFB pin shorted to VOUT, DAC code: 32d for 12-bit resolution | –0.75 | 0.3 | 0.75 | %FSR | |
| 2.7V ≤ VDD ≤ 5.5V, VFB pin shorted to VOUT, DAC code: 32d for 12-bit resolution | –0.5 | 0.25 | 0.5 | |||
| Offset-error temperature coefficient(4) | VFB pin shorted to VOUT, DAC code: 32d for 12-bit resolution, 8d for 10-bit resolution | ±0.0003 | %FSR/°C | |||
| Gain error(4) | Between end-point codes: 32d to 4064d for 12-bit resolution, 8d to 1016d for 10-bit resolution | –0.5 | 0.25 | 0.5 | %FSR | |
| Gain-error temperature coefficient(4) | Between end-point codes: 32d to 4064d for 12-bit resolution, 8d to 1016d for 10-bit resolution | ±0.0008 | %FSR/°C | |||
| Full-scale error(4) (6) | 1.7V ≤ VDD < 2.7V, DAC at full-scale | –1 | 1 | %FSR | ||
| 2.7V ≤ VDD ≤ 5.5V, DAC at full-scale | –0.5 | 0.5 | ||||
| Full-scale-error temperature coefficient(4) | DAC at full-scale | ±0.0008 | %FSR/°C | |||
| OUTPUT | ||||||
| Output voltage | Reference tied to VDD | 0 | VDD | V | ||
| CL | Capacitive load(2) | RL = infinite, phase margin = 30° | 200 | pF | ||
| Phase margin = 30° | 1000 | |||||
| Short-circuit current | VDD = 1.7V, full-scale output shorted to AGND or zero-scale output shorted to VDD |
15 | mA | |||
| VDD = 2.7V, full-scale output shorted to AGND or zero-scale output shorted to VDD |
50 | |||||
| VDD = 5.5V, full-scale output shorted to AGND or zero-scale output shorted to VDD |
60 | |||||
| Output-voltage headroom(2) | To VDD (DAC output unloaded, internal reference = 1.21V), VDD ≥ 1.21V ☓ gain + 0.2V | 0.2 | V | |||
| To VDD and to AGND (DAC output unloaded, external reference at VDD (gain = 1 ×), the VREF pin is not shorted to VDD) |
0.8 | %FSR | ||||
| To VDD and to AGND (ILOAD = 10mA at VDD = 5.5V, ILOAD = 3mA at VDD = 2.7V, ILOAD = 1mA at VDD = 1.8V), external reference at VDD (gain = 1 ×), the VREF pin is not shorted to VDD) |
10 | |||||
| ZO | VFB dc output impedance(3) | DAC output enabled, internal reference (gain = 1.5 × or 2 ×) or external reference at VDD (gain = 1 ×), the VREF pin is not shorted to VDD | 400 | 500 | 600 | kΩ |
| DAC output enabled, internal VREF, gain = 3 × or 4 × | 325 | 400 | 485 | |||
| Power supply rejection ratio (dc) | Internal VREF, gain = 2 ×, DAC at midscale, VDD = 5V ±10% |
0.25 | mV/V | |||
| DYNAMIC PERFORMANCE | ||||||
| tsett | Output voltage settling time | 1/4 to 3/4 scale and 3/4 to 1/4 scale settling to 10%FSR, VDD = 5.5V | 20 | µs | ||
| 1/4 to 3/4 scale and 3/4 to 1/4 scale settling to 10%FSR, VDD = 5.5V, internal VREF, gain = 4 × | 25 | |||||
| Slew rate | VDD = 5.5V | 0.3 | V/µs | |||
| Power-on glitch magnitude | At start-up (DAC output disabled) | 75 | mV | |||
| At start-up (DAC output disabled), RL = 100kΩ | 200 | |||||
| Output-enable glitch magnitude | DAC output disabled to enabled (DAC registers at zero scale), RL = 100kΩ | 250 | mV | |||
| Vn | Output noise voltage (peak to peak) | f = 0.1Hz to 10Hz, DAC at midscale, VDD = 5.5V | 50 | µVPP | ||
| Internal VREF, gain = 4 ×, f = 0.1Hz to 10Hz, DAC at midscale, VDD = 5.5V |
90 | |||||
| Output noise density | f = 1kHz, DAC at midscale, VDD = 5.5V | 0.35 | µV/√Hz | |||
| Internal VREF, gain = 4 ×, f = 1kHz, DAC at midscale, VDD = 5.5V | 0.9 | |||||
| Power supply rejection ratio (ac)(3) | Internal VREF, gain = 4 ×, 200mV 50Hz or 60Hz sine wave superimposed on power supply voltage, DAC at midscale | -68 | dB | |||
| Code change glitch impulse | ±1LSB change around midscale (including feedthrough) | 10 | nV-s | |||
| Code change glitch impulse magnitude | ±1LSB change around midscale (including feedthrough) | 15 | mV | |||
| POWER | ||||||
| IDD | Current flowing into VDD(4) (5) | Normal operation, DACs at full scale, digital pins static, external reference at VDD but the VREF pin is not shorted to VDD | 35 | 50 | µA/ch | |