SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-57 and Table 6-58 present Timing requirements and Switching characteristics for MMCi - SDR12, 1.8V Legacy SDR in receiver and transmitter mode (see Figure 6-76 and Figure 6-77).
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| SDR121 | tsu(cmdV-clkH) | Setup time, MMCi_CMD valid before MMCi_CLK rising clock edge | 10.04 | ns | |
| SDR122 | th(clkH-cmdV) | Hold time, MMCi_CMD valid after MMCi_CLK rising clock edge | 1.75 | ns | |
| SDR123 | tsu(dV-clkH) | Setup time, MMCi_DAT[j:0] valid before MMCi_CLK rising clock edge | 10.04 | ns | |
| SDR124 | th(clkH-dV) | Hold time, MMCi_DAT[j:0] valid after MMCi_CLK rising clock edge | 1.75 | ns |
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| SDR125 | fop(clk) | Operating frequency, MMCi_CLK | 25 | MHz | |
| SDR126 | tw(clkH) | Pulse duration, MMCi_CLK high | 18.7 | ns | |
| SDR127 | tw(clkL) | Pulse duration, MMCi_CLK low | 18.7 | ns | |
| SDR128 | td(clkH-cmdV) | Delay time, MMCi_CLK rising clock edge to MMCi_CMD transition | 1.12 | 35.68 | ns |
| SDR129 | td(clkH-dV) | Delay time, MMCi_CLK rising clock edge to MMCi_DAT[j:0] transition | 1.12 | 35.68 | ns |
Figure 6-76 eMMC/SD/SDIO in - SDR12, 1.8-V Legacy SDR - Receiver Mode
Figure 6-77 eMMC/SD/SDIO in - SDR12, 1.8-V Legacy SDR - Transmitter Mode