SPRSP52C December 2019 – September 2023
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The Peripheral Component Interconnect Express (PCIe) subsystem is built around a multi-lane dual-mode PCIe controller that provides low pin-count, high reliability, and high-speed data transfers at rates of up to 5.0 Gbps per lane for serial links on backplanes and printed wiring boards.
The device includes two instantiations of PCIe subsystem named PCIE0 and PCIE1.
For more information, see Peripheral Component Interconnect Express (PCIe) Subsystem section in the device TRM.