SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| O1 | tc(CLK) | Cycle time, CLK | 19 | ns | ||
| O2 | tw(CLKL) | Pulse duration, CLK low | -0.3+0.475×P (2) | ns | ||
| O3 | tw(CLKH) | Pulse duration, CLK high | -0.3+0.475×P (2) | ns | ||
| O4 | td(CLK-CSn) | Delay time, CSn active edge to CLK rising edge | 1.8 V | 0.475 × P + 0.975 × N × R (2)(3)(5) | 0.475 × P + 0.975 × N × R + 7.7 (2)(3)(5) | ns |
| 3.3 V | 0.475 × P + 0.975 × N × R (2)(3)(5) | 0.475 × P + 0.975 × N × R + 8 (2)(3)(5) | ns | |||
| O5 | td(CLK-CSn) | Delay time, CLK rising edge to CSn inactive edge | 1.8 V | 0.475 × P + 0.975 × N × R - 7.7(2)(4)(5) | 0.475 × P + 0.975 × N × R (2)(4)(5) | ns |
| 3.3 V | 0.475 × P + 0.975 × N × R - 8(2)(4)(5) | 0.475 × P + 0.975 × N × R (2) (4)(5) | ns | |||
| O6 | td(CLK-D) | Delay time, CLK active edge to D[i:0](1) transition | 1.8 V | -7.7 | -1.56 | ns |
| 3.3 V | -7.7 | -1.56 | ns |
Figure 6-90 OSPI Switching
Characteristics - DDRFor more information, see section Octal Serial Peripheral Interface (OSPI) in the device TRM.