SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| NO. | MODE | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| PRRG1 | tc(RXC) | Cycle time, RXC | 10 Mbps | 360 | 440 | ns |
| 100 Mbps | 36 | 44 | ns | |||
| 1000 Mbps | 7.2 | 8.8 | ns | |||
| PRRG2 | tw(RXCH) | Pulse duration, RXC high | 10 Mbps | 160 | 240 | ns |
| 100 Mbps | 16 | 24 | ns | |||
| 1000 Mbps | 3.6 | 4.4 | ns | |||
| PRRG3 | tw(RXCL) | Pulse duration, RXC low | 10 Mbps | 160 | 240 | ns |
| 100 Mbps | 16 | 24 | ns | |||
| 1000 Mbps | 3.6 | 4.4 | ns | |||
Figure 6-114 PRU_ICSSG
RGMII_RCLK Timing Requirements