SPRSP52C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| PRPC1 | tc(CLOCK) | Cycle time, CLOCKIN | 20 | ns | |
| PRPC2 | tw(CLOCKL) | Pulse Duration, CLOCKIN Low | 10 | ns | |
| PRPC3 | tw(CLOCKH) | Pulse Duration, CLOCKIN High | 10 | ns | |
| PRPC4 | tsu(DATAIN-CLOCK) | Setup time, DATAIN valid before CLOCKIN active edge | 4 | ns | |
| PRPC5 | th(CLOCK-DATAIN) | Hold time, DATAIN valid after CLOCKIN active edge | 0.6 | ns | |
Figure 6-96 PRU_ICSSG PRU
Parallel Capture Timing – Rising Edge Mode
Figure 6-97 PRU_ICSSG PRU
Parallel Capture Timing – Falling Edge Mode