SPRSPA3A March 2024 – September 2024 AM67 , AM67A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
---|---|---|---|
a | Device evolution stage(1) | X | Prototype |
P | Preproduction (production test flow, no reliability data) | ||
BLANK (null) |
Production | ||
BBBBBBB or BBBBBB | Base production part number | J722S(2) | For more P/N details, see Device Comparison |
AM67A94 | |||
AM67A74 | |||
AM6754 | |||
AM6734 | |||
r | Device Revision | A | SR 1.0 |
Z | Device Speed Grade | J | See Device Speed Grades table |
K | |||
f | Features | G | Base, no additional Features |
Y | Security / Functional Safety | 1 to 9 | Secure with Dummy Key / No Functional Safety |
H to R | Secure with Production Key / No Functional Safety | ||
S to Z | Secure with Production Key / Functional Safety | ||
t | Temperature | I | –40°C to 125°C - "125°C Industrial and Automotive" (see Recommended Operation Conditions) |
Q1 | Automotive Designator | BLANK | Standard |
Q1 | Meet AEC-Q100 qualification requirements, with
exceptions as specified in this document (data
sheet). Supports TJ = –40°C to 125°C |
||
2D Barcode | Varies | Optional 2D barcode | |
BLANK | |||
XXXXXXX | Lot Trace Code (LTC) | ||
YYY | Production Code, For TI use only | ||
PPP | Package Designator | AMW | AMW FCBGA (18mm × 18mm) |
O | Pin one designator |
BLANK in the symbol or part number is collapsed so there are no gaps between characters.