SPRSP91C February 2023 – November 2025 AM68 , AM68A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For more details about features and additional description information on the device LPDDR4 Memory Interfaces, see the corresponding sections within Signal Descriptions and Detailed Description.
The device has dedicated interface to LPDDR4. It supports JEDEC JESD209-4B standard compliant LPDDR4 SDRAM devices with the following features:
Table 6-33 and Figure 6-43 present switching characteristics for DDRSS.
| NO. | PARAMETER | DDR TYPE | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 1 | tc(DDR_CKP/DDR_CKN) | Cycle time, DDR0_CKP and DDR0_CKN | LPDDR4 | 0.468(1) | 3.003 | ns |
Figure 6-43 DDRSS Memory Interface Clock
TimingFor more information, see DDR Subsystem (DDRSS) section in Memory Controllers chapter in the device TRM.