SLUSCM3K June 2016 – July 2020 BQ77904 , BQ77905
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VI | Input voltage | VDD, VC5, VC4, VC3, VC2, VC1, CCFG, CTRD, CTRC | –0.3 | 36 | V |
| LD | –30 | 20 | V | ||
| SRN, SRP, TS, AVDD, CCFG | –0.3 | 3.6 | V | ||
| VO | Output voltage range | DSG, CHGU | –0.3 | 20 | V |
| CHG | –30 | 20 | V | ||
| VTB | –0.3 | 3.6 | V | ||
| II | Input current | LD, CHG | 500 | µA | |
| II | Input current | CHGU, DSG | 1 | mA | |
| IO | Output current | CHG | 1 | mA | |
| IO | Output current | CHGU, DSG | 1 | mA | |
| Storage temperature, Tstg | –65 | 150 | °C | ||