SWRS272F April 2023 – November 2025 CC2340R2 , CC2340R5
PRODMIX
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Core Current Consumption with DCDC | ||||||
| Icore | Active | MCU running CoreMark from Flash at 48MHz | 2.6 | mA | ||
| Icore | Active | MCU running CoreMark from Flash at 48MHz | 53 | µA / MHz | ||
| Icore | Idle | Supply Systems and RAM powered, flash disabled, DMA disabled |
0.8 | mA | ||
| Icore | Idle | Supply Systems and RAM powered, flash disabled, DMA enabled |
0.8 | mA | ||
| Icore | Idle | Supply Systems and RAM powered, flash enabled, DMA disabled |
1.1 | mA | ||
| Icore | Idle | Supply Systems and RAM powered, flash enabled, DMA enabled |
1.2 | mA | ||
| Icore | Standby | RTC running, full RAM retention LFOSC, DCDC recharge current setting (ipeak = 1) |
0.71 | µA | ||
| Icore | Standby | RTC running, full RAM retention LFXT, DCDC recharge current setting (ipeak = 1) |
0.74 | µA | ||
| Core Current consumption with GLDO | ||||||
| Icore | Active | MCU running CoreMark from Flash at 48MHz | 4.1 | mA | ||
| Icore | Idle | Supply Systems and RAM powered, flash disabled, DMA disabled |
1.2 | mA | ||
| Icore | Idle | Supply Systems and RAM powered, flash disabled, DMA enabled |
1.3 | mA | ||
| Icore | Idle | Supply Systems and RAM powered, flash enabled, DMA disabled |
1.5 | mA | ||
| Icore | Idle | Supply Systems and RAM powered, flash enabled, DMA enabled |
1.7 | mA | ||
| Icore | Standby | RTC running, full RAM retention LFOSC, default GLDO recharge current setting |
1.1 | µA | ||
| Icore | Standby | RTC running, full RAM retention LFXT default GLDO recharge current setting |
1.15 | µA | ||
| Reset, Shutdown Current Consumption | ||||||
| Icore | Reset | Reset. RSTN pin asserted or VDDS below power-on-reset threshold | 165 | nA | ||
| Icore | Shutdown | Shutdown measured in steady state. No clocks running, no retention, IO wakeup enabled |
165 | nA | ||
| Peripheral Current Consumption | ||||||
| Iperi | RF | Delta current, clock enabled, RF subsystem idle | 40 | µA | ||
| Iperi | Timers | Delta current with clock enabled, module is idle, one LGPT timer | 2.4 | µA | ||
| Iperi | I2C | Delta current with clock enabled, module is idle | 10.6 | µA | ||
| Iperi | SPI | Delta current with clock enabled, module is idle | 3.4 | µA | ||
| Iperi | UART | Delta current with clock enabled, module is idle | 24.5 | µA | ||
| Iperi | CRYPTO (AES) | Delta current with clock enabled, module is idle | 3.8 | µA | ||