SLASEO0C July 2018 – August 2025 DAC61416 , DAC71416 , DAC81416
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Each output channel in the DACx1416 consists of an R-2R ladder architecture followed by an output buffer amplifier capable of rail-to-rail operation. The output amplifiers drive 25 mA with 1.5-V headroom from either VCC or VSS while maintaining the specified TUE specification for the device. The full-scale output voltage for each channel are individually configurable to the following ranges:
Figure 6-1 shows a block diagram of the DAC architecture.