SLASEO0C July 2018 – August 2025 DAC61416 , DAC71416 , DAC81416
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DAx1416 includes a precision 2.5-V band-gap reference with a typical temperature drift of 5 ppm/°C. The internal reference is externally available at the REF pin. An external buffer amplifier with a high-impedance input is required to drive any external load.
A minimum 150-nF capacitor is recommended between the reference output and GND for noise filtering. Connect a compensation capacitor (330 pF, typical) between the REFCMP pin and REFGND.
Operation from an external reference is also supported by powering down the internal reference. Apply the external reference to the REF pin.