DLPS030E December 2013 – March 2019 DLPC2607
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| DMD | PARALLEL BUS SOURCE | LANDSCAPE FORMAT | PORTRAIT FORMAT | ||
|---|---|---|---|---|---|
| RESOLUTION (H×V) | MAX LINE RATE (kHz) | RESOLUTION (HxV) | MAX LINE RATE (kHz) | ||
| 0.3 WVGA and
0.24 VGA diamond |
NSTC (1) | 720 × 240 (2) | 17 | Not supported | N/A |
| PAL (1) | 720 × 288 (2) | 20 | Not supported | N/A | |
| QVGA | 320 × 240 (2) | 17 | 240 × 320 (2) | 22 | |
| QWVGA | 427 × 240 (2) | 17 | 240 × 427 (2) | 27 | |
| nHD | 640 × 360 (2) | 25 | 360 × 640 (2) | 42 | |
| 3:2 VGA | 640 × 430 (2) | 30 | 430 × 640 (2) | 45 | |
| 4:3 VGA | 640 × 480 (2) | 34 | 480 × 640 (2) | 45 | |
| WVGA-720 | 720 × 480 (2) | 34 | 480 × 720 (2) | 51 | |
| WVGA-752 | 752 × 480 (2) | 34 | 480 × 752 (2) | 53 | |
| WVGA-800 | 800 × 480 (2) | 34 | 480 × 800 (2) | 56 | |
| WVGA-852 | 852 × 480 (2) | 34 | 480 × 852 (2) | 56 | |
| WVGA-853 | 853 × 480 (2) | 34 | 480 × 853 (2) | 56 | |
| WVGA-854 | 854 × 480 (2) | 34 | 480 × 854 (2) | 56 | |
| WVGA-864 | 864 × 480 (2) | 34 | 480 × 864 (2) | 56 | |
| 0.2 nHD Manhattan | NSTC (1) | 720 × 240 (2) | 32 | Not supported | N/A |
| PAL (1) | 720 × 288 (2) | 39 | Not supported | N/A | |
| QVGA | 320 × 240 | 32 | 240 × 320 (2) | 42 | |
| QWVGA | 427 × 240 | 32 | 240 × 427 (2) | 52 | |
| nHD | 640 × 360 | 48 | 360 × 640 (2) | 79 | |
| 3:2 VGA | 640 × 430 (2) | 50 | 430 × 640 (2) | 74 | |
| 4:3 VGA | 640 × 480 (2) | 50 | 480 × 640 (2) | 66 | |
| WVGA-720 | 720 × 480 (2) | 44 | 480 × 720 (2) | 66 | |
| WVGA-752 | 752 × 480 (2) | 42 | 480 × 752 (2) | 66 | |
| WVGA-800 | 800 × 480 (2) | 40 | 480 × 800 (2) | 66 | |
| WVGA-852 | 852 × 480 (2) | 37 | 480 × 852 (2) | 66 | |
| WVGA-853 | 853 × 480 (2) | 37 | 480 × 853 (2) | 66 | |
| WVGA-854 | 854 × 480 (2) | 37 | 480 × 854 (2) | 66 | |
| WVGA-864 | 864 × 480 (2) | 37 | 480 × 864 (2) | 66 | |