SLVSM66 November 2026 DP83C8201F
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The reduced media-independent interface (RMII) is specified in the RMII specification v1.2. The purpose of this interface is to provide a reduced pin count alternative to the IEEE 802.3 MII as specified in Clause 22. Architecturally, the RMII specification provides an additional reconciliation layer on either side of the MII, but can be implemented in the absence of an MII. The DP83C8201Fx offers two types of RMII modes: RMII Follower (DP83C8201FxRF) and RMII Leader (DP83C8201FxRL).
In RMII Follower mode, the DP83C8201FxRF operates from a 50MHz CMOS-level oscillator connected to the 50MHz_IN_RMII pin and shares the same clock as the MAC. Alternatively, the MAC can directly provide a 50MHz ± 50ppm tolerance clock to the 50MHz_IN_RMII pin.
In RMII Leader operation, the DP83C8201FxRL operates from either a 25MHz CMOS-level oscillator connected to X1 pin, a 25MHz crystal connected across X1 and X2 pins. A 50MHz output clock referenced from DP83C8201FxRL (50MHz_OUT_RMII) can be connected to the MAC.
The RMII specification has the following characteristics:
In this mode, data transfers are 2 bits for every clock cycle using the internal 50MHz reference clock for both transmit and receive paths.
The RMII signals are summarized below:
| FUNCTION | PINS |
|---|---|
| Receive data lines | TX_D[1:0] |
| Transmit data lines | RX_D[1:0] |
| Receive control signal | TX_EN |
| Transmit control signal | CRS_DV |
Data on TX_D[1:0] are latched at the PHY with reference to the 50MHz clock in RMII leader mode and follower mode. Data on RX_D[1:0] is provided in reference to 50MHz clock.
In addition, CRX_DV can be configured as RX_DV signal. This allows a simpler method of recovering receive data without the need to separate RX_DV from the CRS_DV indication.