SLVSM66 November 2026 DP83C8201F
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE (1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | NO | |||
| RBIAS | 1 | A | RBIAS (Bias resistor): A value 6.49kΩ with 1% precision connected to ground. | |
| CEXT | 2 | A | External Capacitor: Connect the CEXT pin through a 2nF capacitor to GND. | |
| RD_M | 3 | A | Differential Receive Input (PMD): These differential inputs are automatically configured to accept either 10BASE-Te or 100BASE-TX specific signaling mode. | |
| RD_P | 4 | A | ||
| TX_M | 5 | A | Differential Transmit Output (PMD): These differential outputs are configured to either 10BASE-Te or 100BASE-TX signaling mode based on configuration selected for PHY. | |
| TX_P | 6 | A | ||
| VDDA3V3 | 7 | Power | Input Analog Supply: 3.3V. For decoupling capacitor requirements, refer to Power Supply Recommendations section of datasheet. | |
| RMII_EN | 8 | Reset: I, PD | RMII Enable. This pin must be pulled to VDDIO through a 2.49kΩ to enable the RMII Leader mode. | |
| RX_D0 | 9 | Reset: I, PD Active: O | Receive Data (MAC): Symbols received on the cable are decoded and presented on these pins synchronous to the rising edge of RX_CLK. and contains valid data when RX_DV is asserted. 2-bits RX_D[1:0] is received in RMII mode. | |
| RX_D1 | 10 | Reset: I, PD Active: O | ||
| INT | 11 | Reset: I, PU; Active: O, PU | Interrupt: Register access is required to configure this pin as an interrupt. When this pin is configured as an interrupt pin, this pin is asserted low when an interrupt condition occurs. The pin has an open-drain output with a weak internal pullup resistor (9.5kΩ). Some applications require an external PU resistor. | |
| NC | 12 | A | No Connect. | |
| NC | 13 | A | No Connect. | |
| VDDIO | 14 | Power | I/O Supply Voltage: 3.3V or 1.8V. For decoupling capacitor requirements, refer to Power Supply Recommendations section of datasheet. | |
| 50MHZ_OUT_RMII | 15 | Reset: I, PD Active: O | RMII 50MHz Output (MAC): In RMII Leader mode, this provides 50MHz reference clock to the MAC. | |
| TX_D0 | 16 | Reset: I, PD Active: I, PD | Transmit Data (MAC): In RMII mode, TX_D[1:0] received from the MAC is synchronous to the rising edge of the reference clock. | |
| TX_D1 | 17 | Reset: I, PD Active: I, PD | ||
| NC | 18 | A | No Connect. | |
| NC | 19 | A | No Connect. | |
| TX_EN | 20 | Reset: I, PD Active: I, PD | Transmit Enable (MAC): TX_EN is presented on the rising edge of the TX_CLK. TX_EN indicates the presence of valid data inputs on TX_D[1:0] in RMII mode. TX_EN is an active high signal. | |
| RST_N | 21 | Reset: I, PU Active: I, PU | Reset Low: RST_N pin is an active low reset input. Asserting this pin low for at least 25μs forces a reset process to occur. Initiation of reset causes strap pins to be re-scanned and resets all the internal registers of the PHY to default value. | |
| MDC | 22 | Reset: I, PD Active: I, PD | Management Data Clock: Synchronous clock to the MDIO serial management input/output data. This clock can be asynchronous to the MAC transmit and receive clocks. The maximum clock rate is 25MHz. There is no minimum clock rate. | |
| MDIO | 23 | Reset: I, PU Active: I/O, PU | Management Data I/O: Bi-directional management data signal that can be sourced by the management station or the PHY. This pin has internal pullup resistor of 10kΩ. An external pullup resistor can be added if needed. | |
| LED0 | 24 | Reset: I, PD Active: O | LED0: This LED indicates transmit and receive activity in addition to the status of the Link. The LED is ON when link is good. The LED blinks when the transmitter or receiver is active. LED polarity is auto-detected (Active Low/ Active High) based on external pull-up or pull-down on the pin. | |
| LED1/CLKOUT | 25 | Reset: I, PU Active: O | LED1/CLKOUT: This pin provides 25MHz reference clock from XI as default output after power-on reset (POR). The output is not affected by Resets allowing Application to reset PHY without impacting other system getting impacted. The output clock switches off only by Deep Power Down. The pin can be configured to act as LED1 using the LED1_EN strapping pin or register configuration. The LED is ON when link is 100Mbps, and remains OFF if link is 10Mbps or no link. The LED polarity is auto-detected (Active Low/ Active High) based on external pull-up or pull-down on the pin. This strap only latches on power-up and not on pin reset. | |
| RX_/DV/CRS_DV | 26 | Reset: I, PD Active: O | Receive Data Valid (MAC): In RMII mode, this pin acts as CRS_DV and combines the RMII Carrier and Receive Data Valid indications. This pin indicates valid data is present on the RX_D[1:0] in RMII mode. This pin can be configured to RX_DV in RMII mode to enable RMII Repeater Mode. | |
| NC | 27 | A | No Connect. | |
| LED1_EN | 28 | Reset: I, PD | LED1 Enable: This pin can be pulled to VDDIO through a 2.49kΩ to enable LED1/CLKOUT pin as LED1 or leave floating to enable LED1/CLKOUT as CLKOUT | |
| NC | 29 | A | No Connect. | |
| NC | 30 |
A |
No Connect, can be driven with 3.3V | |
| XI | 31 | A | Crystal or Oscillator Input Clock: 25MHz ± 50ppm tolerance crystal or oscillator clock input. | |
| XO | 32 | A | Crystal Output: XO pin is used for crystal only. Leave this pin floating when a CMOS-level oscillator is connected to XI. | |