SLVSM66 November 2026 DP83C8201F
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The DP83C8201Fx is capable of operating with a 3.3V or 1.8V I/O supply voltage along with an analog supply of 3.3V. If a 3.3V I/O supply voltage is desired, the DP83C8201Fx can also operate on a single 3.3V power rail. An internal LDO generates all the power rails required for the device to operate. The single voltage supply simplifies the design requirements, decreases the BOM cost and the overall solution size, making the DP83C8201Fx a viable solution in a wide range of applications. The recommended power supply de-coupling network is shown below: