SLVSM66 November 2026 DP83C8201F
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The DP83C8201Fx is configurable to initiate LPI signaling (Idle and Refresh) through register programming as well. This feature enables the system to perform EEE even when the MAC used is not supporting EEE. In this mode, responsibility of enabling and disabling LPI signaling lies on the Host Controller Application. While the DP83C8201Fx is in LPI signaling mode, the application moves the DP83C8201Fx into the active mode before sending any data over the MAC interface.
The DP83C8201Fx does not have the buffering capability to store the data while in LPI signaling mode. To enable EEE through register configuration, the following registers must be configured: