SLVSM66 November 2026 DP83C8201F
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The DP83C8201Fx supports 10BASE-Te, 100BASE-TX Ethernet protocols in real-time industrial Ethernet systems.
The DP83C8201Fx supports the standard Ethernet mode and multiple other industrial Ethernet fieldbus applications with the additional features and hardware bootstraps configuration.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| VQFN (32) | 5.00mm × 5.00mm | |
|
VQFN (32) |
5.00mm × 5.00mm |
|
|
VQFN (32) |
5.00mm × 5.00mm | |
| DP83C8201FE/I | VQFN (32) | 5.00mm × 5.00mm |
|
DP83C8512E/I |
VQFN (32) |
5.00mm × 5.00mm |
|
DP83C8522E/I |
VQFN (32) | 5.00mm × 5.00mm |
|
DP83C1111E/I |
VQFN (32) | 5.00mm × 5.00mm |
|
WQFN (24) |
3.00mm × 3.00mm |
| PART NUMBER | ATTRIBUTES |
|---|---|
| DP83826AE/I |
|
| DP83826E/I |
|
| DP83822HF/IF/H/I |
|
| DP83C8201FE/I |
|
| DP83C8512E/I |
|
| DP83C8522E/I |
|
| DP83C1111E/I |
|
| DP83825I |
|