SLVSM66 November   2026 DP83C8201F

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 DP83C8201Fx Device Comparison
  6. 5 Pin Configuration and Function
    1. 5.1 Pin Configuration and Functions (DP83C8201FxM)
    2. 5.2 Pin Configuration and Functions (DP83C8201FxRL)
    3. 5.3 Pin Configuration and Functions (DP83C8201FxRF)
  7. 6 Specifications
    1. 6.1 Thermal Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Auto-Negotiation (Speed/Duplex Selection)
      2. 7.3.2  Auto-MDIX Resolution
      3. 7.3.3  Energy Efficient Ethernet
        1. 7.3.3.1 EEE Overview
        2. 7.3.3.2 EEE Negotiation
      4. 7.3.4  EEE for Legacy MACs not Supporting 802.3az
      5. 7.3.5  Wake-on-LAN Packet Detection
        1. 7.3.5.1 Magic Packet Structure
        2. 7.3.5.2 Magic Packet Example
        3. 7.3.5.3 Wake-on-LAN Configuration and Status
      6. 7.3.6  Low-Power Modes
        1. 7.3.6.1 Active Sleep
        2. 7.3.6.2 IEEE Power-Down
        3. 7.3.6.3 Deep Power Down State
      7. 7.3.7  Clock Output
      8. 7.3.8  Media Independent Interface (MII)
      9. 7.3.9  Reduced Media Independent Interface (RMII)
      10. 7.3.10 RMII Repeater Mode
      11. 7.3.11 Serial Management Interface
        1. 7.3.11.1 Extended Register Space Access
        2. 7.3.11.2 Write Address Operation
        3. 7.3.11.3 Read Address Operation
        4. 7.3.11.4 Write (No Post Increment) Operation
        5. 7.3.11.5 Read (No Post Increment) Operation
        6. 7.3.11.6 Example Write Operation (No Post Increment)
      12. 7.3.12 100BASE-TX
        1. 7.3.12.1 100BASE-TX Transmitter
          1. 7.3.12.1.1 Code-Group Encoding and Injection
          2. 7.3.12.1.2 Scrambler
          3. 7.3.12.1.3 NRZ to NRZI Encoder
          4. 7.3.12.1.4 Binary to MLT-3 Converter
        2. 7.3.12.2 100BASE-TX Receiver
      13. 7.3.13 10BASE-Te
        1. 7.3.13.1 Squelch
        2. 7.3.13.2 Normal Link Pulse Detection and Generation
        3. 7.3.13.3 Jabber
        4. 7.3.13.4 Active Link Polarity Detection and Correction
      14. 7.3.14 Loopback Modes
        1. 7.3.14.1 Near-end Loopback
        2. 7.3.14.2 MII Loopback
        3. 7.3.14.3 PCS Loopback
        4. 7.3.14.4 Digital Loopback
        5. 7.3.14.5 Analog Loopback
        6. 7.3.14.6 Far-End (Reverse) Loopback
      15. 7.3.15 BIST Configurations
      16. 7.3.16 Cable Diagnostics
        1. 7.3.16.1 Time Domain Reflectometry (TDR)
      17. 7.3.17 LED and GPIO Configuration
    4. 7.4 DP83C8201Fx Configuration
      1. 7.4.1 Hardware Bootstraps Configuration
        1. 7.4.1.1 DP83C8201Fx Hardware Configurations
  9. 8 DP83C8201Fx Registers
    1. 8.1 DP83C8201Fx Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Twisted-Pair Interface (TPI) Network Circuit
      2. 9.2.2 Transformer Recommendations
      3. 9.2.3 Capacitive DC Blocking
      4. 9.2.4 Design Requirements
        1. 9.2.4.1 Clock Requirements
          1. 9.2.4.1.1 Oscillator
          2. 9.2.4.1.2 Crystal
      5. 9.2.5 Detailed Design Procedure
        1. 9.2.5.1 MII Layout Guidelines
        2. 9.2.5.2 RMII Layout Guidelines
        3. 9.2.5.3 MDI Layout Guidelines
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 Signal Traces
        2. 9.4.1.2 Return Path
        3. 9.4.1.3 Transformer Layout
        4. 9.4.1.4 Metal Pour
        5. 9.4.1.5 PCB Layer Stacking
          1. 9.4.1.5.1 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RHB|32
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Serial Management Interface

The Serial Management Interface provides access to the DP83C8201Fx internal register space for status information and configuration. The SMI is compatible with IEEE 802.3 clause 22. The implemented register set consists of the registers required by the IEEE 802.3 plus several others to provide additional visibility and controllability of the DP83C8201Fx.

The SMI includes the management clock (MDC) and the management input/output data pin (MDIO). MDC is sourced by the external management entity, also called Station (STA), and can run at a maximum clock rate of 24MHz. MDC is not expected to be continuous, and can be turned off by the external management entity when the bus is idle.

MDIO is sourced by the external management entity and by the PHY. The data on the MDIO pin is latched on the rising edge of the MDC. MDIO pin requires a pullup resistor (2.2KΩ or 1.5KΩ are widely used values), which pulls MDIO high during IDLE and turnaround.

Up to 8 PHYs can share a common SMI bus. To distinguish between the PHYs, during power up or hardware reset, the DP83C8201Fx latches the Phy_Address[2:0] configuration pins to determine the address.

The management entity must not start an SMI transaction in the first cycle after power up or hardware reset. To maintain valid operation, the SMI bus must remain inactive at least until 50ms after power-up and at least until 2ms after reset is de-asserted (see also T4 in Power-up Timing and T2 in Reset Timing). In normal MDIO transactions, the register address is taken directly from the management-frame reg_addr field, thus allowing direct access to 32 16-bit registers (including those defined in IEEE 802.3 and vendor specific). The data field is used for both reading and writing. The Start code is indicated by a <01> pattern. This pattern makes sure that the MDIO line transitions from the default idle line state. Turnaround is defined as an idle bit time inserted between the Register Address field and the Data field. To avoid contention during a read transaction, no device must actively drive the MDIO signal during the first bit of turnaround. The addressed DP83C8201Fx drives the MDIO with a zero for the second bit of turnaround and follows this with the required data.

For write transactions, the station-management entity writes data to the addressed DP83C8201Fx, thus eliminating the requirement for MDIO Turnaround. The turnaround time is filled by the management entity by inserting <10>.

Table 7-3 SMI Protocol
SMI PROTOCOL <idle><start><op code><PHY address><reg addr><turnaround><data><idle>
Read Operation <idle><01><10><AAAAA><RRRRR><Z0><XXXX XXXX XXXX XXXX><idle>
Write Operation <idle><01><01><AAAAA><RRRRR><10><XXXX XXXX XXXX XXXX><idle>