SPRS956H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
FMLB in 6-pin mode may require pull ups/ downs on SIG and DAT bus signals.
For additional details, please consult the MLB bus interface specification.
NOTE
For more information, see Media Local Bus (MLB) section in the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| mlb_sig | Media Local Bus (MLB) Subsystem signal | IO | AB3 |
| mlb_dat | Media Local Bus (MLB) Subsystem data | IO | AA4 |
| mlb_clk | Media Local Bus (MLB) Subsystem clock | I | AA3 |
| mlbp_sig_p | Media Local Bus (MLB) Subsystem signal differential pair (positive) | IODS | AC1 |
| mlbp_sig_n | Media Local Bus (MLB) Subsystem signal differential pair (negative) | IODS | AC2 |
| mlbp_dat_p | Media Local Bus (MLB) Subsystem data differential pair (positive) | IODS | AA1 |
| mlbp_dat_n | Media Local Bus (MLB) Subsystem data differential pair (negative) | IODS | AA2 |
| mlbp_clk_p | Media Local Bus (MLB) Subsystem clock differential pair (positive) | IDS | AB1 |
| mlbp_clk_n | Media Local Bus (MLB) Subsystem clock differential pair (negative) | IDS | AB2 |