SPRS956H March 2016 – November 2019 DRA722 , DRA724 , DRA725 , DRA726
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| 5 | td(TCK-RTCK) | Delay time, TCK to RTCK with no selected subpaths (that is, ICEPick is the only tap selected - when the Arm is in the scan chain, the delay time is a function of the Arm functional clock). | 0 | 27 | ns |
| 6 | tc(RTCK) | Cycle time, RTCK | 62.29 | ns | |
| 7 | tw(RTCKH) | Pulse duration, RTCK high (40% of tc) | 24.92 | ns | |
| 8 | tw(RTCKL) | Pulse duration, RTCK low (40% of tc) | 24.92 | ns |
Figure 7-95 JTAG With RTCK Timing