SPRS993E March 2017 – December 2018 DRA76P , DRA77P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Figure 7-61 shows the CK routing for four DDR3 devices placed on the same side of the PCB. Figure 7-62 shows the corresponding ADDR_CTRL routing.
Figure 7-61 CK Routing for Four Single-Side DDR3 Devices
Figure 7-62 ADDR_CTRL Routing for Four Single-Side DDR3 Devices To save PCB space, the four DDR3 memories may be mounted as two mirrored pairs at a cost of increased routing and assembly complexity. Figure 7-63 and Figure 7-64 show the routing for CK and ADDR_CTRL, respectively, for four DDR3 devices mirrored in a two-pair configuration.
Figure 7-63 CK Routing for Four Mirrored DDR3 Devices
Figure 7-64 ADDR_CTRL Routing for Four Mirrored DDR3 Devices