SPRS993E March 2017 – December 2018 DRA76P , DRA77P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Serial Communication Interface /UART/IrDA/CIR section of the Device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| Universal Asynchronous Receiver/Transmitter (UART1) | |||
| uart1_ctsn | UART1 Clear to Send active low | I | F21 |
| uart1_dcdn | UART1 Data Carrier Detect active low | I | D22 |
| uart1_dsrn | UART1 Data Set Ready active Low | I | E22 |
| uart1_dtrn | UART1 Data Terminal Ready active Low | O | F20 |
| uart1_rin | UART1 Ring Indicator | I | C22 |
| uart1_rtsn | UART1 Request to Send active low | O | E23 |
| uart1_rxd | UART1 Receive Data | I | F22 |
| uart1_txd | UART1 Transmit Data | O | C21 |
| Universal Asynchronous Receiver/Transmitter (UART2) | |||
| uart2_ctsn | UART2 Clear to Send active low | I | F20 |
| uart2_rtsn | UART2 Request to Send active low | O | C22 |
| uart2_rxd | UART2 Receive Data | I | D22 |
| uart2_txd | UART2 Transmit Data | O | E22 |
| Universal Asynchronous Receiver/Transmitter (UART3)/IrDA | |||
| uart3_ctsn | UART3 Clear to Send active low | I | D22, E16, T6, U3 |
| uart3_irtx | Infrared data output | O | C22 |
| uart3_rctx | Remote control data | O | D22 |
| uart3_rtsn | UART3 Request to Send active low | O | B23, E22, U5, V1 |
| uart3_rxd | UART3 Receive Data Input for both normal UART mode and IrDA mode. | I | A25, AB3, F20, V2 |
| uart3_sd | Infrared transceiver configure/shutdown | O | E22 |
| uart3_txd | UART3 Transmit Data Output | O | AA4, B21, C22, Y1 |
| Universal Asynchronous Receiver/Transmitter (UART4) | |||
| uart4_ctsn | UART4 Clear to Send active low | IO | U6 |
| uart4_rtsn | UART4 Request to Send active low | O | T5 |
| uart4_rxd | UART4 Receive Data | I | B20, D16, T4 |
| uart4_txd | UART4 Transmit Data | O | B19, D17, T3 |
| Universal Asynchronous Receiver/Transmitter (UART5) | |||
| uart5_ctsn | UART5 Clear to Send active low | I | AC6, R4 |
| uart5_rtsn | UART5 Request to Send active low | O | AC4, R5 |
| uart5_rxd | UART5 Receive Data | I | B18, E16, F9, P6, Y6 |
| uart5_txd | UART5 Transmit Data | O | B23, C16, E10, J6, W6 |
| Universal Asynchronous Receiver/Transmitter (UART6) | |||
| uart6_ctsn | UART6 Clear to Send active low | I | E13, P5 |
| uart6_rtsn | UART6 Request to Send active low | O | E11, N6 |
| uart6_rxd | UART6 Receive Data | I | E8, F10, M6, W4 |
| uart6_txd | UART6 Transmit Data | O | D8, F11, K4, V6 |
| Universal Asynchronous Receiver/Transmitter (UART7) | |||
| uart7_ctsn | UART7 Clear to Send active low | I | AC10, B18 |
| uart7_rtsn | UART7 Request to Send active low | O | AD7, C16 |
| uart7_rxd | UART7 Receive Data | I | AC9, B17, B7, R4 |
| uart7_txd | UART7 Transmit Data | O | AD9, B8, F13, R5 |
| Universal Asynchronous Receiver/Transmitter (UART8) | |||
| uart8_ctsn | UART8 Clear to Send active low | I | AE7, D16 |
| uart8_rtsn | UART8 Request to Send active low | O | AE8, D17 |
| uart8_rxd | UART8 Receive Data | I | AE9, C17, E19, P5 |
| uart8_txd | UART8 Transmit Data | O | A20, AF10, D19, N6 |
| Universal Asynchronous Receiver/Transmitter (UART9) | |||
| uart9_ctsn | UART9 Clear to Send active low | I | AB3, F2 |
| uart9_rtsn | UART9 Request to Send active low | O | AA4, E3 |
| uart9_rxd | UART9 Receive Data | I | AA3, F21, G1 |
| uart9_txd | UART9 Transmit Data | O | AB6, E23, E5 |
| Universal Asynchronous Receiver/Transmitter (UART10) | |||
| uart10_ctsn | UART10 Clear to Send active low | I | AB7, D2 |
| uart10_rtsn | UART10 Request to Send active low | O | AA5, F3 |
| uart10_rxd | UART10 Receive Data | I | AA6, E1, E21, F20 |
| uart10_txd | UART10 Transmit Data | O | AB5, C22, E2, F17 |