SPRS993E March 2017 – December 2018 DRA77P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The USB 3.0 has two unidirectional differential pairs: TXp/TXn pair and RXp/RXn pair. AC coupling caps are needed on the board for TX traces.
Figure 7-39 present high level schematic diagram for USB 3.0 interface.
Figure 7-39 USB 3.0 Interface High Level Schematic NOTE
ESD components should be on a PCB layer next to a system GND plane layer so the inductance of the via to GND will be minimal.
If vias are used, place the vias near the AC Caps or CMFs and under the SoC BGA, if necessary.
Figure 7-40 present placement diagram for USB 3.0 interface.
Figure 7-40 USB 3.0 placement diagram | INTERFACE | COMPONENT | SUPPLIER | PART NUMBER |
|---|---|---|---|
| USB3 PHY | ESD | TI | TPD1E05U06 |
| CMF | Murata | DLW21SN900HQ2 | |
| C | - | 100nF (typical size: 0201) |