SPRS993E March 2017 – December 2018 DRA77P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The module is intended to work with both HDQ and 1-Wire protocols. The protocols use a single wire to communicate between the master and the slave. The protocols employ an asynchronous return to one mechanism where, after any command, the line is pulled high.
NOTE
For more information, see the HDQ / 1-Wire section of the Device TRM.