SPRS993E March 2017 – December 2018 DRA76P , DRA77P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Pulse-Width Modulation (PWM) SS section of the Device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| PWMSS1 | |||
| eQEP1A_in | EQEP1 Quadrature Input A | I | AC9, F1 |
| eQEP1B_in | EQEP1 Quadrature Input B | I | AD9, G2 |
| eQEP1_index | EQEP1 Index Input | IO | AC10, D5 |
| eQEP1_strobe | EQEP1 Strobe Input | IO | AD7, G1 |
| ehrpwm1A | EHRPWM1 Output A | O | AE9, E5 |
| ehrpwm1B | EHRPWM1 Output B | O | AF10, F2 |
| ehrpwm1_tripzone_input | EHRPWM1 Trip Zone Input | IO | AE7, E3 |
| eCAP1_in_PWM1_out | ECAP1 Capture Input / PWM Output | IO | AE8, E1 |
| ehrpwm1_synci | EHRPWM1 Sync Input | I | AE6, E2 |
| ehrpwm1_synco | EHRPWM1 Sync Output | O | AF7, D2 |
| PWMSS2 | |||
| eQEP2A_in | EQEP2 Quadrature Input A | I | AF8, F3 |
| eQEP2B_in | EQEP2 Quadrature Input B | I | AF6, D1 |
| eQEP2_index | EQEP2 Index Input | IO | AF4, E4 |
| eQEP2_strobe | EQEP2 Strobe Input | IO | AF2, G3 |
| ehrpwm2A | EHRPWM2 Output A | O | AC5, C5 |
| ehrpwm2B | EHRPWM2 Output B | O | AB4, D3 |
| ehrpwm2_tripzone_input | EHRPWM2 Trip Zone Input | IO | AC3, F4 |
| eCAP2_in_PWM2_out | ECAP2 Capture Input / PWM Output | IO | AC7, E6 |
| PWMSS3 | |||
| eQEP3A_in | EQEP3 Quadrature Input A | I | C1, Y6 |
| eQEP3B_in | EQEP3 Quadrature Input B | I | C2, W6 |
| eQEP3_index | EQEP3 Index Input | IO | AC6, C3 |
| eQEP3_strobe | EQEP3 Strobe Input | IO | AC4, B2 |
| ehrpwm3A | EHRPWM3 Output A | O | AA6, B5 |
| ehrpwm3B | EHRPWM3 Output B | O | AB5, D4 |
| ehrpwm3_tripzone_input | EHRPWM3 Trip Zone Input | IO | A3, AB7 |
| eCAP3_in_PWM3_out | ECAP3 Capture Input / PWM Output | IO | AA5, B3 |