SLASF54A January 2023 – July 2025 DRV2901
PRODUCTION DATA
For a properly functioning bootstrap circuit, a small ceramic capacitor must be connected from each bootstrap pin (BST_X) to the respective power-stage output pin (OUT_X). When the power-stage output is low, the bootstrap capacitor is charged through an internal diode connected between the gate-drive power supply pin (GVDD_X) and the bootstrap pin. When the power-stage output pin is high, the bootstrap capacitor provides additional voltage for the high-side gate driver. In higher frequency applications, above 300kHz, smaller 33nF bootstrap capacitors can be used. For lower frequency operation, larger bootstrap capacitors such as 100nF are recommended. The capacitor needs to be sized to maintain sufficient energy storage, even during minimal PWM duty cycles, to keep the high-side power stage FET (LDMOS) fully turned on during the remaining part of the PWM cycle.