SLVSE65C July 2018 – December 2023 DRV8847
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Slave Address is shown in Figure 7-26 and described in Table 7-17.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | SLAVE_ADDR | ||||||
R-0b | R/W-1100000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RSVD | R | 0b | Reserved |
6-0 | SLAVE_ADDR | R/W | 1100000b | Slave address (8 bit) |