SLVSE65C July 2018 – December 2023 DRV8847
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-2 lists the design input parameters for system design.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Motor supply voltage | VM | 12 V |
Motor winding resistance | RL | 13.2 Ω |
Motor winding inductance | LL | 500 µH |
Motor RMS current | IRMS | 490 mA |
Motor start-up current | ISTART | 900 mA |
Target trip current | ITRIP | 1.2 A |
Trip current reference voltage (internal voltage) | VTRIP | 150 mV |