SLVSE65C July 2018 – December 2023 DRV8847
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
If no-load is connected at the OUT1, then no current flows from supply (VM). This pulls down the negative terminal of OL1_LS comparator to 0-V (GND). This if compared with 1.2-V (VOL_LS) sets the comparator output to "1", which signifies an open load detect.