SWRS211C May 2017 – October 2018 IWR1443
PRODUCTION DATA.
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
td(CAN_tx) | Delay time, transmit shift register to CAN_tx pin(1) | 15 | ns | ||
td(CAN_rx) | Delay time, CAN_rx pin to receive shift register(1) | 10 | ns |
describes the CSI-2 DPHY electrical specifications.