SBOSAL2 September 1999 – January 2025 LMC7101
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | LMC7101A | ±0.11 | ±3 | mV | ||
| LMC7101B | ±0.11 | ±7 | |||||
| dVOS/dT | Input offset voltage drift | TJ = –40°C to +85°C | 1 | µV/°C | |||
| PSRR | Power-supply rejection ratio | V+ = 1.5V to 7.5V V– = –1.5V to –7.5V VOUT = VCM = 0V |
LMC7101A | 68 | 80 | dB | |
| LMC7101B | 60 | 80 | |||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | TJ = –40°C to +85°C | ±1 | ±64 | pA | ||
| IOS | Input offset current | TJ = –40°C to +85°C | ±0.5 | ±32 | pA | ||
| INPUT VOLTAGE | |||||||
| VCM | Input common-mode voltage | For CMRR ≥ 47dB | Positive | 3 | 3.3 | V | |
| Negative | 0 | 0 | |||||
| CMRR | Common-mode rejection | 0V ≤ VCM ≤ 3V | 47 | 70 | dB | ||
| INPUT IMPEDANCE | |||||||
| RIN | Input resistance | > 1 | TΩ | ||||
| CIN | Common-mode input capacitance | 3 | pF | ||||
| OUTPUT | |||||||
| VO | Voltage output swing | Positive rail | RL = 2kΩ | 2.6 | 2.8 | V | |
| RL = 600Ω | 2.5 | 2.7 | |||||
| Negative rail | RL = 2kΩ | 0.2 | 0.4 | ||||
| RL = 600Ω | 0.37 | 0.6 | |||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | 500 | 810 | µA | |||
| TJ = –40°C to +85°C | 500 | 950 | |||||