SBOSAL2 September 1999 – January 2025 LMC7101
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | LMC7101A | ±0.11 | ±3 | mV | ||
| TJ = –40°C to +85°C | ±0.11 | ±5 | |||||
| LMC7101B | ±0.11 | ±7 | |||||
| TJ = –40°C to +85°C | ±0.11 | ±9 | |||||
| dVOS/dT | Input offset voltage drift | TJ = –40°C to +85°C | 1 | µV/°C | |||
| PSRR | Power-supply rejection ratio |
Positive V+ = 5V to 15V V– = 0V, VOUT = 1.5V |
LMC7101A | 70 | 82 | dB | |
| LMC7101B | 65 | 82 | |||||
| LMC7101A TJ = –40°C to +85°C |
65 | 82 | |||||
| LMC7101B TJ = –40°C to +85°C |
62 | 82 | |||||
| Negative V+ = –5V to –15V V– = 0V, VOUT = –1.5V |
LMC7101A | 70 | 82 | ||||
| LMC7101B | 65 | 82 | |||||
| LMC7101A TJ = –40°C to +85°C |
65 | 82 | |||||
| LMC7101B TJ = –40°C to +85°C |
62 | 82 | |||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±1 | pA | ||||
| TJ = –40°C to +85°C | ±64 | ||||||
| IOS | Input offset current | ±0.5 | pA | ||||
| TJ = –40°C to +85°C | ±32 | ||||||
| NOISE | |||||||
| THD | Total harmonic distortion | f = 10kHz, G = – 2V/V, RL = 10kΩ, VOUT = 4Vpp | 0.01 | % | |||
| INPUT VOLTAGE | |||||||
| VCM | Input common-mode voltage | To positive rail CMRR > 50dB |
5.2 | 5.3 | V | ||
| TJ = –40°C to +85°C | 5 | 5.3 | |||||
| To negative rail CMRR > 50dB |
–0.3 | –0.2 | |||||
| TJ = –40°C to +85°C | –0.3 | 0 | |||||
| CMRR | Common-mode rejection ratio | 0V ≤ VCM ≤ 5V | 52 | 75 | dB | ||
| TJ = –40°C to +85°C | 51 | 74 | |||||
| INPUT IMPEDANCE | |||||||
| RIN | Input resistance | > 1 | TΩ | ||||
| CIN | Input capacitance | 3 | pF | ||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain bandwidth product | 1 | MHz | ||||
| SR | Slew rate | 1 | V/µs | ||||
| OUTPUT | |||||||
| VO | Voltage output swing | Positive rail RL = 2kΩ |
4.7 | 4.9 | V | ||
| TJ = –40°C to +85°C | 4.6 | 4.9 | |||||
| Negative rail RL = 2kΩ |
0.1 | 0.18 | |||||
| TJ = –40°C to +85°C | 0.1 | 0.24 | |||||
| Positive rail RL = 600Ω |
4.5 | 4.7 | |||||
| TJ = –40°C to +85°C | 4.24 | 4.7 | |||||
| Negative rail RL = 600Ω |
0.3 | 0.5 | |||||
| TJ = –40°C to +85°C | 0.3 | 0.65 | |||||
| ISC | Short-circuit current | Sourcing VOUT = 0V |
16 | 24 | mA | ||
| TJ = –40°C to +85°C | 11 | 24 | |||||
| Sinking VOUT = 5V |
11 | 19 | |||||
| TJ = –40°C to +85°C | 7.5 | 19 | |||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | 0.5 | 0.85 | mA | |||
| TJ = –40°C to +85°C | 0.5 | 1 | |||||