SNOSDA7F September 2020 – August 2024 LMG3422R030 , LMG3426R030 , LMG3427R030
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE(1) | DESCRIPTION | |||
|---|---|---|---|---|---|
| NAME | LMG3422R030 | LMG3426R030 | LMG3427R030 | ||
| NC1 | 1, 16 | 1, 16 | 1, 16 | — | Used to anchor QFN package to PCB. Pins must be soldered to PCB landing pads. The PCB landing pads are non-solder mask defined pads and must not be physically connected to any other metal on the PCB. Internally connected to DRAIN. |
| DRAIN | 2–15 | 2–15 | 2–15 | P | GaN FET drain. Internally connected to NC1. |
| NC2 | 17, 54 | 17, 54 | 17, 54 | — | Used to anchor QFN package to PCB. Pins must be soldered to PCB landing pads. The PCB landing pads are non-solder mask defined pads and must not be physically connected to any other metal on the PCB. Internally connected to SOURCE, GND, and THERMAL PAD. |
| SOURCE | 18–40 | 18–40 | 18–40 | P | GaN FET source. Internally connected to GND, NC2, and THERMAL PAD. |
| VNEG | 41–42 | 41–42 | 41–42 | P | Internal buck-boost converter negative output. Used as the negative supply to turn off the depletion mode GaN FET. Bypass to ground with a 2.2µF capacitor. |
| BBSW | 43 | 43 | 43 | P | Internal buck-boost converter switch pin. Connect an inductor from this point to ground. |
| GND | 44, 45, 49 | 44, 45, 49 | 44, 45, 49 | G | Signal ground. Internally connected to SOURCE, NC2, and THERMAL PAD. |
| VDD | 46 | 46 | 46 | P | Device input supply. |
| IN | 47 | 47 | 47 | I | CMOS-compatible non-inverting input used to turn the FET on and off. |
| FAULT | 48 | 48 | 48 | O | Push-pull digital output that asserts low during a fault condition. Refer to Fault Detection for details. |
| OC | 50 | — | — | O | Push-pull digital output that asserts low during overcurrent and short-circuit fault conditions. Refer to Fault Detection for details. |
| ZVD | — | 50 | — | O | Push-pull digital output that provides zero-voltage detection signal to indicate if device achieves zero-voltage switching in current switching cycle. Refer to Zero-Voltage Detection (ZVD) (LMG3426R030 only) for details. |
| ZCD | — | — | 50 | O | Push-pull digital output that provides zero-current detection signal when a positive drain-to-source current is detected. Refer to Zero-Current Detection (ZCD) (LMG3427R030 only) for details. |
| TEMP | 51 | 51 | 51 | O | Push-pull digital output that gives information about the GaN FET temperature. Outputs a fixed 9kHz pulsed waveform. The device temperature is encoded as the duty cycle of the waveform. |
| RDRV | 52 | 52 | 52 | I | Drive-strength selection pin. Connect a resistor from this pin to GND to set the turn-on drive strength to control slew rate. Tie the pin to GND to enable 150V/ns and tie the pin to LDO5V to enable 100V/ns. |
| LDO5V | 53 | 53 | 53 | P | 5V LDO output for external digital isolator. |
| THERMAL PAD | — | — | — | — | Thermal pad. Internally connected to SOURCE, GND, and NC2. The thermal pad can be used to conduct rated device current. |