SNAS805 June 2020 LMK61E08
PRODUCTION DATA.
The 9-bit output integer divider value is set by the OUTDIV_BY1 and OUTDIV_BY0 registers.
BIT NO. | FIELD | TYPE | DEFAULT | EEPROM | DESCRIPTION | |
---|---|---|---|---|---|---|
[7:1] | RESERVED | - | - | Y | Reserved. | |
[0] | OUT_DIV[8] | RW | 0 | Y | Channel's Output Divider Byte 1 (Bit 8). The Channel Divider, OUT_DIV, is a 9-bit divider. The valid register values range from 5-511. | |
OUT_DIV | DIVIDE RATIO | |||||
0-4 | RESERVED | |||||
5 (0x006) | 5 | |||||
6 (0x007) | 6 | |||||
... | ... | |||||
511 (0x1FF) | 511 |