SNAS805 June 2020 LMK61E08
PRODUCTION DATA.
The PLL_LF_R2 register controls the value of the PLL Loop Filter R2.
BIT NO. | FIELD | TYPE | DEFAULT | EEPROM | DESCRIPTION | |
---|---|---|---|---|---|---|
[7:0] | PLL_LF_R2[7:0] | RW | 0x24 | Y | PLL Loop Filter R2. NOTE: Table below lists commonly used R2 values but more selections are available. | |
PLL_LF_R2[7:0] | R2 (Ω) | |||||
1 (0x01) | 200 | |||||
4 (0x04) | 500 | |||||
8 (0x08) | 700 | |||||
32 (0x20) | 1600 | |||||
48 (0x30) | 2400 | |||||
64 (0x40) | 3200 |