SNAS826 April 2022 LMK6C
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Device supply voltage(1) | 1.71 | 1.8 | 1.89 | V |
VDD | Device supply voltage(2) | 2.375 | 2.5 | 2.625 | V |
3.135 | 3.3 | 3.465 | V | ||
TA | Ambient temperature(3) | –40 | 85 | °C | |
TA | Ambient temperature(4) | –40 | 105 | °C | |
TJ | Junction temperature | 125 | °C | ||
tRAMP | VDD power-up ramp time(5)(2) | 0.1 | 100 | ms |