SLVSH05A November 2023 – August 2025 LP8865U-Q1 , LP8865V-Q1 , LP8865W-Q1 , LP8865X-Q1 , LP8865Y-Q1 , LP8865Z-Q1
PRODUCTION DATA
The output current of the LED is controlled with external resistor Rsense between CSP and CSN pins. Calculate the Rsense value for the target current using equation Equation 1. To realize the IFD function and improve the accuracy of the output current in low duty cycle, the capacitor in parallel with sense resistor is required for boost and buck-boost topology. The capacitor in parallel with sense resistor is optional for buck topology. To avoid noise injection and increase robustness, a 100Ω resistor is recommended in the CSN pin.
where
For example, if Rsense is set to 100mΩ, ILED is calculated as 2A.