SLVSH05A November 2023 – August 2025 LP8865U-Q1 , LP8865V-Q1 , LP8865W-Q1 , LP8865X-Q1 , LP8865Y-Q1 , LP8865Z-Q1
PRODUCTION DATA
The maximum LED current is 1A at 100% PWM duty and the corresponding VREF is 200mV. Use Equation 33 to calculate the sense resistance as 200mΩ. Note that the power consumption of the sense resistor is 200mW, requiring enough margin of the resistor power rating in selection. A 100Ω resistor is recommended at CSN pin to avoid noise injection and increase robustness.