SLVSH05A November 2023 – August 2025 LP8865U-Q1 , LP8865V-Q1 , LP8865W-Q1 , LP8865X-Q1 , LP8865Y-Q1 , LP8865Z-Q1
PRODUCTION DATA
The LP8865-Q1 family is a 2A non-synchronous buck/boost/buck-boost LED drivers with 4.5V to 65V wide input range. By integrating the low-side NMOS switch with constant current and constant voltage controls, the device is capable of driving LEDs and charging batteries with high power density and high efficiency.
The switching frequency is configurable through the FSET pin, ranging from 100kHz to 2.2MHz, with optional spread spectrum feature to decrease the EMC emission and reduce the input filter size. The device supports four dimming options:
Each dimming method is configurable through the PWM and ADIM input pins through simple high or low sequencing signals at start-up.
The device adopts an adaptive off-time current-mode control along with smart and accurate sampling to enable inductive fast dimming (IFD) and achieve high dimming ratio. The compensation bandwidth can be adjusted through an external capacitor on COMP pin based on system requirement.
The LP8865-Q1 family has extensive fault detection features:
The fault condition is indicated through the FAULT output pin.